JAJSG69H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming (AVCC = DVCC1/2/3/4 = DVCC)(1)(2) | 1.8 | 3.6 | V | ||
VSS | Supply voltage (AVSS = DVSS1/2/3/4 = DVSS) | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 85 | °C | ||
CVCORE | Recommended capacitor at VCORE(3) | 470 | nF | |||
CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | ||||
fSYSTEM | Processor frequency (maximum MCLK frequency)(4) (5) (see Figure 8-1) | PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V | 0 | 8 | MHz | |
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V | 0 | 12 | ||||
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V | 0 | 20 | ||||
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V | 0 | 25 |