JAJSG56K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VCM | Differential input common mode range | 0.8 | 2.5 | V |
ZIN | Input impedance | 300 | kΩ | |
VCRS | Crossover voltage | 1.3 | 2.0 | V |
VIL | Static SE input logic low level | 0.8 | V | |
VIH | Static SE input logic high level | 2.0 | V | |
VDI | Differential input voltage | 0.2 | V |