2 改訂履歴
Changes from May 1, 2015 to September 20, 2018
- Updated Section 3.1, Related ProductsGo
- Added typical conditions statements at the beginning of Section 5, SpecificationsGo
- Changed the MIN value of the V(DVCC_BOR_hys) parameter from 60 mV to 50 mV in Section 5.20, PMM, Brownout Reset (BOR)Go
- Updated notes (1) and (2) and added note (3) in , Wake-up Times From Low-Power Modes and ResetGo
- Removed ADC10DIV from the formula for the TYP value in the second row of the tCONVERT parameter in Section 5.36, 10-Bit ADC, Timing Parameters, because ADC10CLK is after divisionGo
- Changed the MAX value of the tEN_CMP parameter with Test Conditions of "CBPWRMD = 10" from 1.5 µs to 100 µs in Section 5.40, Comparator_BGo
- Updated note (1) on Section 5.47, JTAG and Spy-Bi-Wire InterfaceGo
- Throughout document, changed all instances of "bootstrap loader" to "bootloader"Go
- Corrected spelling of NMIIFG in Table 6-9, System Module Interrupt Vector RegistersGo
- Corrected register acronyms in Table 6-43, USB Configuration Registers, and Table 6-44, USB Control RegistersGo
- 従来の「開発ツールのサポート」セクションをSection 7.3、「ツールとソフトウェア」に置き換えGo
- Section 7.4「ドキュメントのサポート」を更新Go