JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
このTI MSP430™低消費電力マイクロコントローラ・ファミリには、さまざまな用途に対応する多様なペリフェラル・セットを備えた複数のデバイスが揃っています。アーキテクチャに多様な低消費電力モードを組み合わせ、携帯型測定機器で長いバッテリ駆動時間を実現するように最適化しています。強力な16ビットRISC CPU、16ビット・レジスタ、および定数ジェネレータが搭載されているため、最高水準のコード効率を実現できます。また、デジタル制御発振器(DCO)により、低消費電力モードからアクティブ・モードへ3.5µs(標準値)でウェークアップできます。
MSP430F5529、MSP430F5527、MSP430F5525、MSP430F5521マイクロコントローラは、USB 2.0対応のUSB PHY、4つの16ビット・タイマ、高性能12ビット・アナログ/デジタル・コンバータ(ADC)、2つのUSCI、ハードウェア乗算器、DMA、アラーム機能付きRTCモジュール、63のI/Oピンを搭載しています。MSP430F5528、MSP430F5526、MSP430F5524、MSP430F5522マイクロコントローラは、上記のペリフェラルをすべて搭載していますが、I/Oピンの数が47となります。
MSP430F5519、MSP430F5517、MSP430F5515マイクロコントローラは、USB 2.0対応のUSB PHY、4つの16ビット・タイマ、2つのUSCI、ハードウェア乗算器、DMA、アラーム機能付きRTCモジュール、63のI/Oピンを搭載しています。MSP430F5514、MSP430FF5513マイクロコントローラは、上記のペリフェラルをすべて搭載していますが、I/Oピンの数が47となります。
代表的な用途は、さまざまなUSBホストへの接続を要するアナログ/デジタル・センサ・システムやデータ・ロガーなどです。
詳細については、『MSP430FR5xxおよびMSP430FR6xxファミリ ユーザー・ガイド』を参照してください。
型番 | パッケージ | 本体サイズ(2) |
---|---|---|
MSP430F5529IPN | LQFP (80) | 12mm×12mm |
MSP430F5528IRGC | VQFN (64) | 9mm×9mm |
MSP430F5528IYFF | DSBGA (64) | Section 8を参照 |
MSP430F5528IZQE | MicroStar Junior™BGA (80) | 5mm×5mm |
Figure 1-1 にPNパッケージ版MSP430F5529、MSP430F5527、MSP430F5525、MSP430F5521の機能ブロック図を示します。
Figure 1-2 にRGC/ZQEパッケージ版MSP430F5528、MSP430F5526、MSP430F5524、MSP430F5522、およびYFFパッケージ版MSP430F5528、MSP430F5526、MSP430F5524の機能ブロック図を示します。
Figure 1-3 にPNパッケージ版MSP430F5519、MSP430F5517、MSP430F5515の機能ブロック図を示します。
Figure 1-4 にRGC/ZQEパッケージ版MSP430F5514、MSP430F5513の機能ブロック図を示します。
Changes from November 3, 2015 to September 20, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH
(KB) |
SRAM
(KB)(5) |
Timer_A(3) | Timer_B(4) | USCI | ADC12_A
(Ch) |
COMP_B
(Ch) |
I/Os | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
MSP430F5529 | 128 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | 14 ext, 2 int | 12 | 63 | 80 PN |
MSP430F5528 | 128 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 47 | 64 RGC, 64 YFF, 80 ZQE |
MSP430F5527 | 96 | 6 + 2 | 5, 3, 3 | 7 | 2 | 2 | 14 ext, 2 int | 12 | 63 | 80 PN |
MSP430F5526 | 96 | 6 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 47 | 64 RGC, 64 YFF, 80 ZQE |
MSP430F5525 | 64 | 4 + 2 | 5, 3, 3 | 7 | 2 | 2 | 14 ext, 2 int | 12 | 63 | 80 PN |
MSP430F5524 | 64 | 4 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 47 | 64 RGC, 64 YFF, 80 ZQE |
MSP430F5522 | 32 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 47 | 64 RGC, 80 ZQE |
MSP430F5521 | 32 | 6 + 2 | 5, 3, 3 | 7 | 2 | 2 | 14 ext, 2 int | 12 | 63 | 80 PN |
MSP430F5519 | 128 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | – | 12 | 63 | 80 PN |
MSP430F5517 | 96 | 6 + 2 | 5, 3, 3 | 7 | 2 | 2 | – | 12 | 63 | 80 PN |
MSP430F5515 | 64 | 4 + 2 | 5, 3, 3 | 7 | 2 | 2 | – | 12 | 63 | 80 PN |
MSP430F5514 | 64 | 4 + 2 | 5, 3, 3 | 7 | 2 | 2 | – | 8 | 47 | 64 RGC, 80 ZQE |
MSP430F5513 | 32 | 4 + 2 | 5, 3, 3 | 7 | 2 | 2 | – | 8 | 47 | 64 RGC, 80 ZQE |