JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
3 V | 1.50 | 2.10 | |||||
VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 1.00 | V | ||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.3 | 0.85 | V | ||
3 V | 0.4 | 1.0 | |||||
RPull | Pullup and pulldown resistor(2) | For pullup: VIN = VSS
For pulldown: VIN = VCC |
20 | 35 | 50 | kΩ | |
CI | Input capacitance | VIN = VSS or VCC | 5 | pF |