JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error(1) | 1.4 V ≤ dVREF ≤ 1.6 V(2) | 2.2 V, 3 V | ±2.0 | LSB | ||
1.6 V < dVREF(2) | ±1.7 | ||||||
ED | Differential linearity error(1) | See (2) | 2.2 V, 3 V | ±1.0 | LSB | ||
EO | Offset error(3) | dVREF ≤ 2.2 V(2) | 2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
dVREF > 2.2 V(2) | ±1.0 | ±2.0 | |||||
EG | Gain error(3) | See (2) | 2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
ET | Total unadjusted error | dVREF ≤ 2.2 V(2) | 2.2 V, 3 V | ±1.4 | ±3.5 | LSB | |
dVREF > 2.2 V(2) | ±1.4 | ±3.5 |