JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage
(see Figure 5-8 and Figure 5-9) |
I(OHmax) = –3 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
I(OHmax) = –10 mA(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = –5 mA(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –15 mA(2) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage
(see Figure 5-6 and Figure 5-7) |
I(OLmax) = 3 mA(1) | 1.8 V | VSS | VSS + 0.25 | V |
I(OLmax) = 10 mA(2) | VSS | VSS + 0.60 | ||||
I(OLmax) = 5 mA(1) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 15 mA(2) | VSS | VSS + 0.60 |