JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage | VUSB = 3.3 V ±10%, IOH = –25 mA,
See Figure 5-18 for typical characteristics |
2.4 | V | |
VOL | Low-level output voltage | VUSB = 3.3 V ±10%, IOL = 25 mA,
See Figure 5-17 for typical characteristics |
0.4 | V | |
VIH | High-level input voltage | VUSB = 3.3 V ±10%,
See Figure 5-19 for typical characteristics |
2.0 | V | |
VIL | Low-level input voltage | VUSB = 3.3 V ±10%,
See Figure 5-19 for typical characteristics |
0.8 | V |