JAJSG45G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 1.8 | 3.6 | V | |||
IAVCC_COMP | Comparator operating supply current into AVCC terminal, excludes reference resistor ladder | CBPWRMD = 00 | 1.8 V | 40 | µA | ||
2.2 V | 30 | 50 | |||||
3 V | 40 | 65 | |||||
CBPWRMD = 01 | 2.2 V, 3 V | 10 | 30 | ||||
CBPWRMD = 10 | 2.2 V, 3 V | 0.1 | 0.5 | ||||
IAVCC_REF | Quiescent current of local reference voltage amplifier into AVCC terminal | CBREFACC = 1, CBREFLx = 01 | 22 | µA | |||
VIC | Common-mode input range | 0 | VCC – 1 | V | |||
VOFFSET | Input offset voltage | CBPWRMD = 00 | ±20 | mV | |||
CBPWRMD = 01, 10 | ±10 | ||||||
CIN | Input capacitance | 5 | pF | ||||
RSIN | Series input resistance | On (switch closed) | 3 | 4 | kΩ | ||
Off (switch open) | 50 | MΩ | |||||
tPD | Propagation delay, response time | CBPWRMD = 00, CBF = 0 | 450 | ns | |||
CBPWRMD = 01, CBF = 0 | 600 | ||||||
CBPWRMD = 10, CBF = 0 | 50 | µs | |||||
tPD,filter | Propagation delay with filter active | CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 00 |
0.35 | 0.6 | 1.0 | µs | |
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 01 |
0.6 | 1.0 | 1.8 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 10 |
1.0 | 1.8 | 3.4 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 11 |
1.8 | 3.4 | 6.5 | ||||
tEN_CMP | Comparator enable time, settling time | CBON = 0 to CBON = 1, CBPWRMD = 00, 01 |
1 | 2 | µs | ||
CBON = 0 to CBON = 1, CBPWRMD = 10 |
100 | ||||||
tEN_REF | Resistor reference enable time | CBON = 0 to CBON = 1 | 0.3 | 1.5 | µs | ||
VCB_REF | Reference voltage for a given tap | VIN = reference into resistor ladder, n = 0 to 31 | VIN × (n + 0.5) / 32 |
VIN × (n + 1) / 32 |
VIN × (n + 1.5) / 32 |
V |