JAJSBT6E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VLCD | LCD voltage | VLCDx = 0000, VLCDEXT = 0 | 2.4 V to 3.6 V | VCC | V | ||
LCDCPEN = 1, VLCDx = 0001 | 2 V to 3.6 V | 2.59 | |||||
LCDCPEN = 1, VLCDx = 0010 | 2 V to 3.6 V | 2.66 | |||||
LCDCPEN = 1, VLCDx = 0011 | 2 V to 3.6 V | 2.72 | |||||
LCDCPEN = 1, VLCDx = 0100 | 2 V to 3.6 V | 2.79 | |||||
LCDCPEN = 1, VLCDx = 0101 | 2 V to 3.6 V | 2.85 | |||||
LCDCPEN = 1, VLCDx = 0110 | 2 V to 3.6 V | 2.92 | |||||
LCDCPEN = 1, VLCDx = 0111 | 2 V to 3.6 V | 2.98 | |||||
LCDCPEN = 1, VLCDx = 1000 | 2 V to 3.6 V | 3.05 | |||||
LCDCPEN = 1, VLCDx = 1001 | 2 V to 3.6 V | 3.10 | |||||
LCDCPEN = 1, VLCDx = 1010 | 2 V to 3.6 V | 3.17 | |||||
LCDCPEN = 1, VLCDx = 1011 | 2 V to 3.6 V | 3.24 | |||||
LCDCPEN = 1, VLCDx = 1100 | 2 V to 3.6 V | 3.30 | |||||
LCDCPEN = 1, VLCDx = 1101 | 2.2 V to 3.6 V | 3.36 | |||||
LCDCPEN = 1, VLCDx = 1110 | 2.2 V to 3.6 V | 3.42 | |||||
LCDCPEN = 1, VLCDx = 1111 | 2.2 V to 3.6 V | 3.48 | 3.6 | ||||
ICC,Peak,CP | Peak supply currents due to charge pump activities | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 400 | µA | ||
tLCD,CP,on | Time to charge CLCD when discharged | CLCD = 4.7 µF, LCDCPEN = 0→1, VLCDx = 1111 | 2.2 V | 100 | 500 | ms | |
ICP,Load | Maximum charge pump load current | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 50 | µA | ||
RLCD,Seg | LCD driver output impedance, segment lines | LCDCPEN = 1, VLCDx = 1000, ILOAD = ±10 µA | 2.2 V | 10 | kΩ | ||
RLCD,COM | LCD driver output impedance, common lines | LCDCPEN = 1, VLCDx = 1000, ILOAD = ±10 µA | 2.2 V | 10 | kΩ |