JAJSG46F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
Changes from revision E to revision F
Changes from September 18, 2018 to September 10, 2020
Changes from revision D to revision E
Changes from December 9, 2015 to September 17, 2018
Changes from revision C to revision D
Changes from August 6, 2013 to December 8, 2015
The following table lists the changes to this data sheet from the original release through revision C.
REVISION | COMMENTS |
---|---|
SLAS720C August 2013 |
Section 1, Added note regarding pullup resistor to RST/NMI/SBWTDIO pin. Added Applications, Development Tools Support, and Device and Development Tool Nomenclature Section 1, Changed the description of the number of I/Os in each port. Table 1-3, Added PM5CTL0 register. Section 1, Fixed typo in IDD Test Conditions (changed from DAC12IOG to DAC12OG). Section 1, Changed IERASE and IMERASE, IBANK limits. |
SLAS720B August 2012 |
Changed ACLK description in Section 1. Changed typos to Interrupt Flag names on Timer TA2 rows in Table 1-1. Changed notes on Section 1. Changed SYSRSTIV, System Reset offset 1Ch to Reserved in Table 1-1. Corrected names of SVMLVLRIFG and SVMHVLRIFG bits in Table 1-1. Changed tSENSOR(sample) MIN to 100 µs in Section 1. Changed note (2) in Section 1. Editorial changes throughout. |
SLAS720A September 2011 | Production Data release |
SLAS720 August 2010 | Product Preview release |
Changes from Revision () to Revision ()