JAJSG44G June 2010 – September 2020 MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage | AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V | 2.2 | 3.6 | V | ||
V(Ax) | Analog input voltage range(3) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
IADC12_A | Operating supply current into AVCC terminal(4) | fADC12CLK = 5 MHz(1) | 2.2 V | 150 | 200 | µA | |
3 V | 150 | 250 | |||||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | 25 | pF | |
RI | Input MUX ON resistance | 0 V ≤ VIN ≤ V(AVCC) | 10 | 200 | 1900 | Ω |