JAJSG44G June 2010 – September 2020 MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638
PRODUCTION DATA
Figure 9-4 shows the pin diagram. Table 9-54 summarizes how to select the pin function.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P3DIR.x | P3SEL.x | LCDS24...31 | |||
P3.0/TA1CLK/CBOUT/S31 | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.TA1CLK | 0 | 1 | 0 | ||
CBOUT | 1 | 1 | 0 | ||
S31 | X | X | 1 | ||
P3.1/TA1.0/S30 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI0A capture input | 0 | 1 | 0 | ||
Timer TA1.0 output | 1 | 1 | 0 | ||
S30 | X | X | 1 | ||
P3.2/TA1.1/S29 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI1A capture input | 0 | 1 | 0 | ||
Timer TA1.1 output | 1 | 1 | 0 | ||
S29 | X | X | 1 | ||
P3.3/TA1.2/S28 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI2A capture input | 0 | 1 | 0 | ||
Timer TA1.2 output | 1 | 1 | 0 | ||
S28 | X | X | 1 | ||
P3.4/TA2CLK/SMCLK/S27 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.TA2CLK | 0 | 1 | 0 | ||
SMCLK | 1 | 1 | 0 | ||
S27 | X | X | 1 | ||
P3.5/TA2.0/S26 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI0A capture input | 0 | 1 | 0 | ||
Timer TA2.0 output | 1 | 1 | 0 | ||
S26 | X | X | 1 | ||
P3.6/TA2.1/S25 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI1A capture input | 0 | 1 | 0 | ||
Timer TA2.1 output | 1 | 1 | 1 | ||
S25 | X | X | 1 | ||
P3.7/TA2.2/S24 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI2A capture input | 0 | 1 | 0 | ||
Timer TA2.2 output | 1 | 1 | 0 | ||
S24 | X | X | 1 |