JAJSG44G June 2010 – September 2020 MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638
PRODUCTION DATA
The USCI modules are used for serial data communication. The USCI module supports synchronous communication protocols such as SPI (3 or 4 pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baudrate detection, and IrDA. Each USCI module contains two portions, A and B.
The USCI_An module provides support for SPI (3 or 4 pin), UART, enhanced UART, or IrDA.
The USCI_Bn module provides support for SPI (3 or 4 pin) or I2C.
The MSP430F663x series includes two complete USCI modules (n = 0 or 1).