JAJSGB6A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
Table 4-7 describes the buffer types that are referenced in Table 4-3 and Table 4-4.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
LVCMOS | 3.0 V | Y | Programmable | See Section 5.8.4Digital I/O Ports | See Section 5.8.4Digital I/O Ports | |
Analog | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 5, Specifications, for details. |
Power | 3.0 V | Y with SVS on | N/A | N/A | N/A |