JAJSGB6A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
Figure 6-14 shows the port diagram. Table 6-34 summarizes the selection of the pin functions.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | |||
---|---|---|---|---|---|---|
P2DIR.x | P2SEL.x | P2MAPx | LCDS37... LCDS32 | |||
P2.2/PM_UCA2RXD/ PM_UCA2SOMI/S37 | 2 | P2.2 (I/O) | I: 0; O: 1 | 0 | X | 0 |
UCA2RXD/UCA2SOMI | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S37 | X | X | X | 1 | ||
P2.3/PM_UCA2TXD/ PM_UCA2SIMO/S36 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 | X | 0 |
UCA2TXD/UCA2SIMO | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S36 | X | X | X | 1 | ||
P2.4/PM_UCA1CLK/S35 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 | X | 0 |
UCA1CLK | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S35 | X | X | X | 1 | ||
P2.5/PM_UCA2CLK/S34 | 5 | P2.5 (I/O) | I: 0; O: 1 | 0 | X | 0 |
UCA2CLK | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S34 | X | X | X | 1 | ||
P2.6/PM_TA1.0/S33 | 6 | P2.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
TA1.CCI0A | 0 | 1 | default | 0 | ||
TA1.TA0 | 1 | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S33 | X | X | X | 1 | ||
P2.7/PM_TA1.1/S32 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
TA1.CCI1A | 0 | 1 | default | 0 | ||
TA1.TA1 | 1 | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S32 | X | X | X | 1 |