JAJSGB6A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
The eUSCI module is used for serial data communication. The eUSCI module supports synchronous communication protocols such as SPI (3- or 4-pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baud-rate detection, and IrDA.
The eUSCI_An module supports for SPI (3- or 4-pin), UART, enhanced UART, or IrDA.
The eUSCI_Bn module supports for SPI (3- or 4-pin) or I2C.
Three eUSCI_A and one eUSCI_B module are implemented.