JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 4-1 shows the pinout for the 128-pin PEU package. Table 4-1 summarizes the differences in the pinout among the device variants.
PIN NUMBER | PIN NAME | ||
---|---|---|---|
MSP430F677x1AIPEU | MSP430F676x1AIPEU | MSP430F674x1AIPEU | |
46 | P6.1/SD4DIO/S39 | P6.1/SD4DIO/S39 | P6.1/S39 |
47 | P6.2/SD5DIO/S38 | P6.2/SD5DIO/S38 | P6.2/S38 |
48 | P6.3/SD6DIO/S37 | P6.3/S37 | P6.3/S37 |
113 | VREF | VREF | VREF |
114 | SD4P0 | SD4P0 | NC |
115 | SD4N0 | SD4N0 | NC |
116 | SD5P0 | SD5P0 | NC |
117 | SD5N0 | SD5NO | NC |
118 | SD6P0 | NC | NC |
119 | SD6N0 | NC | NC |
Figure 4-2 shows the pinout for the 100-pin PZ package. Table 4-2 summarizes the differences in the pinout among the device variants.
PIN NUMBER | PIN NAME | ||
---|---|---|---|
MSP430F677x1AIPZ | MSP430F676x1AIPZ | MSP430F674x1AIPZ | |
11 | VREF | VREF | VREF |
12 | SD4P0 | SD4P0 | NC |
13 | SD4N0 | SD4N0 | NC |
14 | SD5P0 | SD5P0 | NC |
15 | SD5N0 | SD5NO | NC |
16 | SD6P0 | NC | NC |
17 | SD6N0 | NC | NC |
72 | P5.5/SD4DIO/S19 | P5.5/SD4DIO/S19 | P5.5/S19 |
73 | P5.6/SD5DIO/S18 | P5.6/SD5DIO/S18 | P5.6/S18 |
74 | P5.7/SD6DIO/S17 | P5.7/S17 | P5.7/S17 |