JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | AUXVCC3 | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
3 V | 1.50 | 2.10 | |||||
VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 1.00 | V | ||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.3 | 0.85 | V | ||
3 V | 0.4 | 1.0 | |||||
RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = AUXVCC3 |
20 | 35 | 50 | kΩ | |
CI | Input capacitance | VIN = VSS or AUXVCC3 | 5 | pF |
Table 5-34 lists the input requirements of the tamper detect pin.