JAJSG93E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VLCD | LCD voltage | VLCDx = 0000, VLCDEXT = 0 | 2.4 V to 3.6 V | VCC | V | ||
LCDCPEN = 1, VLCDx = 0001 | 2 V to 3.6 V | 2.60 | |||||
LCDCPEN = 1, VLCDx = 0010 | 2.66 | ||||||
LCDCPEN = 1, VLCDx = 0011 | 2.72 | ||||||
LCDCPEN = 1, VLCDx = 0100 | 2.78 | ||||||
LCDCPEN = 1, VLCDx = 0101 | 2.84 | ||||||
LCDCPEN = 1, VLCDx = 0110 | 2.90 | ||||||
LCDCPEN = 1, VLCDx = 0111 | 2.96 | ||||||
LCDCPEN = 1, VLCDx = 1000 | 3.02 | ||||||
LCDCPEN = 1, VLCDx = 1001 | 3.08 | ||||||
LCDCPEN = 1, VLCDx = 1010 | 3.14 | ||||||
LCDCPEN = 1, VLCDx = 1011 | 3.20 | ||||||
LCDCPEN = 1, VLCDx = 1100 | 3.26 | ||||||
LCDCPEN = 1, VLCDx = 1101 | 2.2 V to 3.6 V | 3.32 | |||||
LCDCPEN = 1, VLCDx = 1110 | 3.38 | ||||||
LCDCPEN = 1, VLCDx = 1111 | 3.50 | 3.72 | |||||
ICC,Peak,CP | Peak supply currents due to charge pump activities | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 200 | µA | ||
tLCD,CP,on | Time to charge CLCD when discharged | CLCD = 4.7 µF, LCDCPEN = 0→1, VLCDx = 1111 | 2.2 V | 100 | 500 | ms | |
ICP,Load | Maximum charge pump load current | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 50 | µA | ||
RLCD,Seg | LCD driver output impedance, segment lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ | ||
RLCD,COM | LCD driver output impedance, common lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ |