JAJSG94D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
CI | Input capacitance | SD24GAINx = 1 | 5.0 | pF | ||||
SD24GAINx = 2 | 5.0 | |||||||
SD24GAINx = 4 | 5.0 | |||||||
SD24GAINx = 8 | 5.0 | |||||||
SD24GAINx = 16 | 5.0 | |||||||
SD24GAINx = 32, 64, 128 | 5.0 | |||||||
ZI | Input impedance
(pin A+ or A– to AVSS) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 200 | kΩ | ||
SD24GAINx = 8 | 200 | |||||||
SD24GAINx = 32 | 200 | |||||||
ZID | Differential input impedance
(pin A+ to pin A–) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 300 | 400 | kΩ | |
SD24GAINx = 8 | 400 | |||||||
SD24GAINx = 32 | 300 | 400 |