JAJSGB5A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
Figure 6-10 shows the port diagram. Table 6-64 summarizes the selection of the pin functions.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | |||
---|---|---|---|---|---|---|
P3DIR.x | P3SEL.x | P3MAPx | LCDS39 to LCDS36 | |||
P3.4/PM_SDCLK/S39 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | X | 0 |
SDCLK | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S39 | X | X | X | 1 | ||
P3.5/PM_SD0DIO/S38 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | X | 0 |
SD0DIO | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S38 | X | X | X | 1 | ||
P3.6/PM_SD1DIO/S37 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
SD1DIO | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S37 | X | X | X | 1 | ||
P3.7/PM_SD2DIO/S36 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
SD2DIO | X | 1 | default | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
S36 | X | X | X | 1 |