JAJSGB5A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
IAUX3,RTCon | AUXVCC3 current with RTC enabled | RTC and 32-kHz oscillator in backup subsystem enabled | 3 V | 25°C | 0.83 | µA | ||
85°C | 0.95 | |||||||
IAUX3,RTCoff | AUXVCC3 current with RTC disabled | RTC and 32-kHz oscillator in backup subsystem disabled | 3 V | 25°C | 110 | nA | ||
85°C | 165 |
Table 5-21 lists the characteristics of the auxiliary supply monitor.