JAJSGB5A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ICC,Monitor | Average supply current for monitoring circuitry drawn from VDSYS | LOCKAUX = 0, AUXMRx = 0,
AUX0MD = 0, AUX1MD = 0, AUX2MD = 1, VDSYS = DVCC, VASYS = AVCC, Current measured at VDSYS pin (also see Figure 5-11) |
3 V | 0.70 | µA | ||
IMeas,Monitor | Average current drawn from monitored supply during measurement cycle | LOCKAUX = 0, AUXMRx = 0,
AUX0MD = 0, AUX1MD = 0, AUX2MD = 1, VDSYS = DVCC, VASYS = AVCC, AUXVCC1 = 3 V, Current measured at AUXVCC1 pin (also see Figure 5-12) |
0.11 | µA | |||
VMonitor | Auxiliary supply threshold level | AUXLVLx = 0 | 1.67 | 1.74 | 1.80 | V | |
AUXLVLx = 1 | 1.87 | 1.95 | 2.01 | ||||
AUXLVLx = 2 | 2.06 | 2.14 | 2.21 | ||||
AUXLVLx = 3 | 2.19 | 2.27 | 2.33 | ||||
AUXLVLx = 4 | 2.33 | 2.41 | 2.48 | ||||
AUXLVLx = 5 | 2.63 | 2.72 | 2.79 | ||||
AUXLVLx = 6 | 2.91 | 3.02 | 3.10 | ||||
AUXLVLx = 7 | 2.91 | 3.02 | 3.10 |
Table 5-22 lists the ON-resistance characteristics of the auxiliary supplies.