JAJSGB5A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ISD,256 | Analog plus digital supply current per converter (reference not included) | fSD24 = 1 MHz, SD24OSR = 256 | SD24GAIN: 1 | 3 V | 600 | 675 | µA | |
SD24GAIN: 2 | 3 V | 600 | 675 | |||||
SD24GAIN: 4 | 3 V | 600 | 675 | |||||
SD24GAIN: 8 | 3 V | 700 | 750 | |||||
SD24GAIN: 16 | 3 V | 700 | 750 | |||||
SD24GAIN: 32 | 3 V | 775 | 850 | |||||
SD24GAIN: 64 | 3 V | 775 | 850 | |||||
SD24GAIN: 128 | 3 V | 775 | 850 | |||||
ISD,512 | Analog plus digital supply current per converter (reference not included) | fSD24 = 2 MHz, SD24OSR = 512 | SD24GAIN: 1 | 3 V | 750 | 800 | µA | |
SD24GAIN: 8 | 3 V | 825 | 900 | |||||
SD24GAIN: 32 | 3 V | 900 | 1000 |
Table 5-39 lists the performance characteristics of the SD24_B.