JAJSGB7A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Table 4-5 defines the buffer types that are referenced in Table 4-1 and Table 4-2.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
Analog | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 5, Specifications, for details |
LVCMOS | 3.0 V | Y | Programmable | See Section 5.8.4Digital I/O Ports | See Section 5.8.4Digital I/O Ports | |
Power | 3.0 V | Y with SVS on | N/A | N/A | N/A |