JAJSGB7A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISW,Lkg | Current into DVCC, AVCC, AUX1 or AUX2 if not selected | Per supply (but not the highest supply) | 50 | 100 | nA | |
IVmax | Current drawn from highest supply | 450 | 730 | nA |
Table 5-24 lists the characteristics of the auxiliary supplies to the ADC.