JAJSGB7A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 85 | 87 | dB | |
SD24GAIN: 2 | 3 V | 86 | ||||||
SD24GAIN: 4 | 3 V | 85 | ||||||
SD24GAIN: 8 | 3 V | 82 | 84 | |||||
SD24GAIN: 16 | 3 V | 80 | ||||||
SD24GAIN: 32 | 3 V | 73 | 74 | |||||
SD24GAIN: 64 | 3 V | 68 | ||||||
SD24GAIN: 128 | 3 V | 62 | ||||||
THD | Total harmonic distortion | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 100 | dB | ||
SD24GAIN: 8 | 3 V | 90 | ||||||
SD24GAIN: 32 | 3 V | 80 |
Table 5-40 lists the AC performance characteristics of the SD24_B.