JAJSGB7A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
The BSL lets users program the flash memory or RAM using various serial interfaces. Table 6-4 lists the BSL interface pin requirements. Access to the device memory by the BSL is protected by an user-defined password. BSL entry requires a specific entry sequence on the RST/NMI/SBWTDIO and TEST/SBWTCK pins. For complete description of the features of the BSL and its implementation, see MSP430 Programming With the Bootloader (BSL).
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P3.0 | Data transmit |
P3.1 | Data receive |
DVCC | Power supply |
DVSS | Ground supply |