JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Table 6-20 lists the input trigger connections to ADC10_A from Timer_A modules and SD24_B.
DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK |
---|---|---|
TA0.1 (internal) | ADC10_A
ADC10SHSx = 001b |
ADC10_A |
TA3.0 (internal) | ADC10_A
ADC10SHSx = 010b |
|
SD24_B
trigger pulse (internal) |
ADC10_A
ADC10SHSx = 011b |