JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-11 shows the port diagram. Table 6-69 summarizes the selection of the pin functions.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P2DIR.x | P2SEL0.x | P2MAP.x | COM Enable | |||
P2.0/PM_TA0.0/ COM4 | 0 | P2.0 (I/O) | I:0; O:1 | 0 | X | 0 |
Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
COM4 | X | X | X | 1 | ||
P2.1/PM_TA0.1/ COM5 | 1 | P2.1 (I/O) | I:0; O:1 | 0 | X | 0 |
Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
COM5 | X | X | X | 1 | ||
P2.2/PM_TA0.2/ COM6 | 2 | P2.2 (I/O) | I:0; O:1 | 0 | X | 0 |
Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
COM6 | X | X | X | 1 | ||
P2.3/PM_TA1.0/ COM7 | 3 | P2.3 (I/O) | I:0; O:1 | 0 | X | 0 |
Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
COM7 | X | X | X | 1 |