JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-20 shows the port diagram. Table 6-78 summarizes the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL1.x | P5SEL0.x | |||
P5.4/SDCLK/R23 | 4 | P5.4 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 0 | 1 | ||
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
R23 | X | 1 | 1 | ||
P5.5/SD0DIO/LCDREF/R13 | 5 | P5.5 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 0 | 1 | ||
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
LCDREF/R13 | X | 1 | 1 | ||
PT.6/SD1DIO/R03 | 6 | P5.6 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 0 | 1 | ||
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
R03 | X | 1 | 1 |