JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
CI | Input capacitance | SD24GAINx = 1 | 5.0 | pF | ||||
SD24GAINx = 2 | 5.0 | |||||||
SD24GAINx = 4 | 5.0 | |||||||
SD24GAINx = 8 | 5.0 | |||||||
SD24GAINx = 16 | 5.0 | |||||||
SD24GAINx = 32, 64, 128 | 5.0 | |||||||
ZI | Input impedance
(pin A+ or A- to AVSS) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 200 | kΩ | ||
SD24GAINx = 8 | 200 | |||||||
SD24GAINx = 32 | 200 | |||||||
ZID | Differential input impedance
(pin A+ to pin A-) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 300 | 400 | kΩ | |
SD24GAINx = 8 | 400 | |||||||
SD24GAINx = 32 | 300 | 400 |
Table 5-41 lists the supply currents of the SD24_B.