JAJSG93E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
Figure 6-22 shows the port diagram. Table 6-81 summarizes the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P5DIR.x | P5SEL1.x | P5SEL0.x | LCD24 to LCD17 | |||
P5.0/SDCLK/S24 | 0 | P5.0 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S24 | X | X | X | 1 | ||
P5.1/SD0DIO/S23 | 1 | P5.1 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S23 | X | X | X | 1 | ||
P5.2/SD1DIO/S22 | 2 | P5.2 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S22 | X | X | X | 1 | ||
P5.3/SD2DIO/S21 | 3 | P5.3 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S21 | X | X | X | 1 | ||
P5.4/SD3DIO/S20 | 4 | P5.4 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S20 | X | X | X | 1 | ||
P5.5/SD4DIO/S19 | 5 | P5.5 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S19 | X | X | X | 1 | ||
P5.6/SD5DIO/S18 | 6 | P5.6 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S18 | X | X | X | 1 | ||
P5.7/SD6DIO/S17 | 7 | P5.7 (I/O) | I:0; O:1 | X | 0 | 0 |
Secondary digital function | X | X | 1 | 0 | ||
S17 | X | X | X | 1 |