JAJSG93E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage | REFVSEL = {2} for 2.5 V, REFON = 1 | 3 V | 2.47 | 2.51 | 2.55 | V |
REFVSEL = {1} for 2 V, REFON = 1 | 1.96 | 1.99 | 2.02 | ||||
REFVSEL = {0} for 1.5 V, REFON = 1 | 2.2 V, 3 V | 1.48 | 1.5 | 1.52 | |||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 1.8 | V | |||
REFVSEL = {1} for 2 V | 2.2 | ||||||
REFVSEL = {2} for 2.5 V | 2.7 | ||||||
IREF+ | Operating supply current into AVCC terminal(1) | fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {2} for 2.5 V |
3 V | 18 | 24 | µA | |
fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {1} for 2 V |
16.1 | 21 | |||||
fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {0} for 1.5 V |
14.4 | 21 | |||||
TCREF+ | Temperature coefficient of built-in reference(2) | IVREF+ = 0 A,
REFVSEL = {0, 1, 2}, REFON = 1 |
<18 | 50 | ppm/ °C | ||
ISENSOR | Operating supply current into AVCC terminal(4) | REFON = 0, INCH = 0Ah,
ADC10ON = N/A, TA = 30°C |
2.2 V | 17 | 22 | µA | |
3 V | 17 | 22 | |||||
VSENSOR | See (5) | ADC10ON = 1, INCH = 0Ah, TA = 30°C | 2.2 V | 770 | mV | ||
3 V | 770 | ||||||
VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC |
2.2 V | 1.06 | 1.1 | 1.14 | V |
3 V | 1.46 | 1.5 | 1.54 | ||||
tSENSOR(sample) | Sample time required if channel 10 is selected(6) | ADC10ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
30 | µs | |||
tVMID(sample) | Sample time required if channel 11 is selected(7) | ADC10ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
1 | µs | |||
PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1 |
120 | µV/V | |||
PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV, REFVSEL = {0, 1, 2}, REFON = 1 |
6.4 | mV/V | |||
tSETTLE | Settling time of reference voltage(3) | AVCC = AVCC(min) to AVCC(max),
REFVSEL = {0, 1, 2}, REFON = 0→1 |
75 | µs | |||
VSD24REF | SD24_B internal reference voltage | SD24REFS = 1 | 3 V | 1.151 | 1.1623 | 1.174 | V |
tON | SD24_B internal reference turnon time | SD24REFS = 0→1, CREF = 100 nF | 3 V | 200 | µs |