JAJS271F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
The interrupt vectors and the power-up start address are located in the address range 0FFFFh to 0FFC0h. The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
| INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
|---|---|---|---|---|
| Power-Up External Reset Watchdog Flash Memory | WDTIFG KEYV (1) | Reset | 0FFFEh | 15, highest |
| NMI Oscillator Fault Flash Memory Access Violation | NMIIFG (1) OFIFG(1) ACCVIFG(1) | (Non)maskable(2) (Non)maskable (Non)maskable | 0FFFCh | 14 |
| Timer_B3 | TBCCR0 CCIFG0(3) | Maskable | 0FFFAh | 13 |
| Timer_B3 | TBCCR1 CCIFG1 and TBCCR2 CCIFG2, TBIFG(1) (3) | Maskable | 0FFF8h | 12 |
| Comparator_A | CAIFG | Maskable | 0FFF6h | 11 |
| Watchdog Timer | WDTIFG | Maskable | 0FFF4h | 10 |
| USART0 Receive | URXIFG0 | Maskable | 0FFF2h | 9 |
| USART0 Transmit | UTXIFG0 | Maskable | 0FFF0h | 8 |
| ADC12 | ADC12IFG (1) (3) | Maskable | 0FFEEh | 7 |
| Timer_A3 | TACCR0 CCIFG0(3) | Maskable | 0FFECh | 6 |
| Timer_A3 | TACCR1 CCIFG1 and TACCR2 CCIFG2, TAIFG(1) (3) | Maskable | 0FFEAh | 5 |
| I/O Port P1 (Eight Flags) | P1IFG.0 to P1IFG.7(1) (3) | Maskable | 0FFE8h | 4 |
| DAC12 DMA | DAC12.0IFG, DAC12.1IFG, DMA0IFG(1) (3) | Maskable | 0FFE6h | 3 |
| 0FFE4h | 2 | |||
| I/O Port P2 (Eight Flags) | P2IFG.0 to P2IFG.7 (1) (3) | Maskable | 0FFE2h | 1 |
| Basic Timer1 | BTIFG | Maskable | 0FFE0h | 0, lowest |