JAJS271F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
BW–3dB | 3-dB bandwidth, VDC = 1.5 V, VAC = 0.1 VPP (see Figure 8-27) | DAC12AMPx = {2, 3, 4}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 2.2 V, 3 V | 40 | kHz | ||
DAC12AMPx = {5, 6}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 180 | ||||||
DAC12AMPx = 7, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 550 | ||||||
Channel-to-channel crosstalk(1) (see Figure 8-28) | DAC12_0DAT = 800h, No Load, DAC12_1DAT = 80h↔F7Fh, RLoad = 3 kΩ fDAC12_1OUT = 10 kHz with 50/50 duty cycle | 2.2 V, 3 V | –80 | dB | |||
DAC12_0DAT = 80h↔F7Fh, RLoad = 3 kΩ, DAC12_1DAT = 800h, No Load, fDAC12_0OUT = 10 kHz with 50/50 duty cycle | –80 |