JAJS271F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Resolution | 12-bit monotonic | 12 | bits | ||||
INL | Integral nonlinearity(1) | Vref = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±2.0 | ±8.0 | LSB | |
Vref = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
DNL | Differential nonlinearity(1) | Vref = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±0.4 | ±1.0 | LSB | |
Vref = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
EO | Offset voltage without calibration(1) (2) | Vref = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±21 | mV | ||
Vref = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
Offset voltage with calibration(1) (2) | Vref = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±2.5 | ||||
Vref = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
dE(O)/dT | Offset error temperature coefficient(1) | 2.2 V, 3 V | ±30 | µV/°C | |||
EG | Gain error(1) | VREF = 1.5 V | 2.2 V | ±3.5 | %FSR | ||
VREF = 2.5 V | 3 V | ||||||
dE(G)/dT | Gain temperature coefficient(1) | 2.2 V, 3 V | 10 | ppm of FSR/°C |
|||
tOffset Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | ms | ||
DAC12AMPx = 3, 5 | 32 | ||||||
DAC12AMPx = 4, 6, 7 | 6 |