JAJS271F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fADC12CLK | ADC12 clock frequency | For specified performance of ADC12 linearity parameters | 2.2 V, 3 V | 0.45 | 5 | 7 | MHz |
fADC12OSC | Internal ADC12 oscillator | ADC12DIV = 0, fADC12CLK = fADC12OSC | 2.2 V, 3 V | 3.7 | 5 | 7 | MHz |
tCONVERT | Conversion time | CVREF+ ≥ 5 µF, Internal oscillator, fADC12OSC = 3.7 MHz to 7 MHz |
2.2 V, 3 V | 1.86 | 3.51 | µs | |
External fADC12CLK from ACLK, MCLK, or SMCLK, ADC12SSEL ≠ 0 | 13 × 1/fADC12CLK |
µs | |||||
tADC12ON | Turn on settling time of the ADC | See (1) | 100 | ns | |||
tSample | Sampling time | RS = 400 Ω,RI = 1000 Ω, CI = 30 pF, τ = [RS +RI] × CI (2) |
3 V | 1220 | ns | ||
2.2 V | 1400 |