JAJS271F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
f(DCOCLK) | N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0, fCrystal = 32.738 kHz | 2.2 V, 3 V | 1 | MHz | ||
f(DCO=2) | FN_8=FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1 | 2.2 V | 0.3 | 0.65 | 1.25 | MHz |
3 V | 0.3 | 0.7 | 1.3 | |||
f(DCO=27) | FN_8 = FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1 | 2.2 V | 2.5 | 5.6 | 10.5 | MHz |
3 V | 2.7 | 6.1 | 11.3 | |||
f(DCO=2) | FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1 | 2.2 V | 0.7 | 1.3 | 2.3 | MHz |
3 V | 0.8 | 1.5 | 2.5 | |||
f(DCO=27) | FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1 | 2.2 V | 5.7 | 10.8 | 18 | MHz |
3 V | 6.5 | 12.1 | 20 | |||
f(DCO=2) | FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1 | 2.2 V | 1.2 | 2 | 3 | MHz |
3 V | 1.3 | 2.2 | 3.5 | |||
f(DCO=27) | FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1 | 2.2 V | 9 | 15.5 | 25 | MHz |
3 V | 10.3 | 17.9 | 28.5 | |||
f(DCO=2) | FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 1.8 | 2.8 | 4.2 | MHz |
3 V | 2.1 | 3.4 | 5.2 | |||
f(DCO=27) | FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 13.5 | 21.5 | 33 | MHz |
3 V | 16 | 26.6 | 41 | |||
f(DCO=2) | FN_8 = 1, FN_4 = FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 2.8 | 4.2 | 6.2 | MHz |
3 V | 4.2 | 6.3 | 9.2 | |||
f(DCO=27) | FN_8 = 1, FN_4 = FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 21 | 32 | 46 | MHz |
3 V | 30 | 46 | 70 | |||
Sn | Step size between adjacent DCO taps: Sn = fDCO(Tap n+1) / fDCO(Tap n) (see Figure 8-16 for taps 21 to 27) | 1 < TAP ≤ 20 | 1.06 | 1.11 | ||
TAP = 27 | 1.07 | 1.17 | ||||
Dt | Temperature drift, N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0 | 2.2 V | –0.2 | –0.3 | –0.4 | %/°C |
3 V | –0.2 | –0.3 | –0.4 | |||
DV | Drift with VCC variation, N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0 | 2.2 V, 3 V | 0 | 5 | 15 | %/V |