SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CXIN | Integrated input capacitance(4) | OSCCAPx = 0h, VCC = 2.2 V, 3 V | 0 | pF | ||
OSCCAPx = 1h, VCC = 2.2 V, 3 V | 10 | |||||
OSCCAPx = 2h, VCC = 2.2 V, 3 V | 14 | |||||
OSCCAPx = 3h, VCC = 2.2 V, 3 V | 18 | |||||
CXOUT | Integrated output capacitance(4) | OSCCAPx = 0h, VCC = 2.2 V, 3 V | 0 | pF | ||
OSCCAPx = 1h, VCC = 2.2 V, 3 V | 10 | |||||
OSCCAPx = 2h, VCC = 2.2 V, 3 V | 14 | |||||
OSCCAPx = 3h, VCC = 2.2 V, 3 V | 18 | |||||
VIL | Low-level input voltage at XIN | VCC = 2.2 V, 3 V(3) | VSS | 0.2 × VCC | V | |
VIH | High-level input voltage at XIN | VCC = 2.2 V, 3 V(3) | 0.8 × VCC | VCC | V |