SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(PGM/ERASE) | Program and erase supply voltage | 2.7 | 3.6 | V | |||
fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
IPGM | Supply current from DVCC during program | 2.7 V, 3.6 V | 3 | 5 | mA | ||
IERASE | Supply current from DVCC during erase | (3) | 2.7 V, 3.6 V | 3 | 7 | mA | |
IGMERASE | Supply current from DVCC during global mass erase | (4) | 2.7 V, 3.6 V | 6 | 14 | mA | |
tCPT | Cumulative program time | (1) | 2.7 V, 3.6 V | 10 | ms | ||
tCMErase | Cumulative mass erase time | 2.7 V, 3.6 V | 20 | ms | |||
Program and erase endurance | 104 | 105 | cycles | ||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
tWord | Word or byte program time | (2) | 30 | tFTG | |||
tBlock, 0 | Block program time for 1st byte or word | 25 | |||||
tBlock, 1-63 | Block program time for each additional byte or word | 18 | |||||
tBlock, End | Block program end-sequence wait time | 6 | |||||
tMass Erase | Mass erase time | 10593 | |||||
tGlobal Mass Erase | Global mass erase time | 10593 | |||||
tSeg Erase | Segment erase time | 4819 |