SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 2.2 | 3.6 | V | |||
ICC | Supply current(1) | Fast Mode, OARRIP = 1 (rail-to-rail mode off) | 2.2 V, 3 V | 180 | 290 | µA | |
Medium Mode, OARRIP = 1 (rail-to-rail mode off) | 110 | 190 | |||||
Slow Mode, OARRIP = 1 (rail-to-rail mode off) | 50 | 80 | |||||
Fast Mode, OARRIP = 0 (rail-to-rail mode on) | 300 | 490 | |||||
Medium Mode, OARRIP = 0 (rail-to-rail mode on) | 190 | 350 | |||||
Slow Mode, OARRIP = 0 (rail-to-rail mode on) | 90 | 190 | |||||
PSRR | Power supply rejection ratio | Noninverting | 2.2 V, 3 V | 70 | dB |