Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
MSP430FG461x, MSP430CG461x Mixed-Signal Microcontrollers
1 Device Overview
1.1 Features
- Low supply-voltage range: 1.8 V to 3.6 V
- Ultra-low power consumption
- Active mode: 400 µA at 1 MHz, 2.2 V
- Standby mode: 1.3 µA
- Off mode (RAM retention): 0.22 µA
- Five power-saving modes
- Wakeup from standby mode in less than 6 µs
- 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
- Three-channel internal DMA
- 12-bit analog-to-digital converter (ADC) with internal reference, sample-and-hold and autoscan feature
- Three configurable operational amplifiers
- Dual 12-bit digital-to-analog converters (DACs) with synchronization
- 16-bit Timer_A with three capture/compare registers
- 16-bit Timer_B with seven capture/compare-with-shadow registers
- On-chip comparator
- Supply voltage supervisor and monitor with programmable level detection
- Serial communication interface (USART1), select asynchronous UART or synchronous SPI by software
- Universal serial communication interface
- Enhanced UART supports automatic baud-rate detection
- IrDA encoder and decoder
- Synchronous SPI
- I2C
- Serial onboard programming, programmable code protection by security fuse
- Brownout detector
- Basic timer with real-time clock (RTC) feature
- Integrated LCD driver up to 160 segments with regulated charge pump
- Device Comparison summarizes the available family members
- MSP430FG4616, MSP430FG4616,
92KB+256B of flash or ROM,
4KB of RAM
- MSP430FG4617, MSP430CG4617,
92KB+256B of flash or ROM,
8KB of RAM
- MSP430FG4618, MSP430CG4618,
116KB+256B of flash or ROM,
8KB of RAM
- MSP430FG4619, MSP430CG4619,
120KB+256B of flash or ROM,
4KB of RAM