SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
I(CC) | CAON = 1, CARSEL = 0, CAREF = 0 | 2.2 V | 25 | 40 | µA | ||
3 V | 45 | 60 | |||||
I(Refladder/RefDiode) | CAON = 1, CARSEL = 0, CAREF = (1, 2, 3),
No load at P1.6/CA0 and P1.7/CA1 |
2.2 V | 30 | 50 | µA | ||
3 V | 45 | 71 | |||||
V(Ref025) | ![]() |
PCA0 = 1, CARSEL = 1, CAREF = 1,
No load at P1.6/CA0 and P1.7/CA1 |
2.2 V, 3 V | 0.23 | 0.24 | 0.25 | |
V(Ref050) | ![]() |
PCA0 = 1, CARSEL = 1, CAREF = 2,
No load at P1.6/CA0 and P1.7/CA1 |
2.2 V, 3 V | 0.47 | 0.48 | 0.5 | |
V(RefVT) | PCA0 = 1, CARSEL = 1, CAREF = 3,
No load at P1.6/CA0 and P1.7/CA1, TA = 85°C |
2.2 V | 390 | 480 | 540 | mV | |
3 V | 400 | 490 | 550 | ||||
VIC | Common-mode input voltage range | CAON = 1 | 2.2 V, 3 V | 0 | VCC – 1 | V | |
Vp – VS | Offset voltage(2) | 2.2 V, 3 V | –30 | 30 | mV | ||
Vhys | Input hysteresis | CAON = 1 | 2.2 V, 3 V | 0 | 0.7 | 1.4 | mV |
t(response LH) | TA = 25°C,
Overdrive 10 mV, without filter: CAF = 0 |
2.2 V | 160 | 210 | 300 | ns | |
3 V | 80 | 150 | 240 | ||||
TA = 25°C,
Overdrive 10 mV, without filter: CAF = 1 |
2.2 V | 1.4 | 1.9 | 3.4 | µs | ||
3 V | 0.9 | 1.5 | 2.6 | ||||
t(response HL) | TA = 25°C,
Overdrive 10 mV, without filter: CAF = 0 |
2.2 V | 130 | 210 | 300 | ns | |
3 V | 80 | 150 | 240 | ||||
TA = 25°C,
Overdrive 10 mV, without filter: CAF = 1 |
2.2 V | 1.4 | 1.9 | 3.4 | µs | ||
3 V | 0.9 | 1.5 | 2.6 |