SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
WDTIE | Watchdog timer interrupt enable. Inactive if watchdog mode is selected.
Active if watchdog timer is configured as a general-purpose timer. |
OFIE | Oscillator fault-interrupt enable |
NMIIE | Nonmaskable interrupt enable |
ACCVIE | Flash access violation interrupt enable |
UCA0RXIE | USCI_A0 receive-interrupt enable |
UCA0TXIE | USCI_A0 transmit-interrupt enable |
UCB0RXIE | USCI_B0 receive-interrupt enable |
UCB0TXIE | USCI_B0 transmit-interrupt enable |
URXIE1 | USART1 UART and SPI receive-interrupt enable |
UTXIE1 | USART1 UART and SPI transmit-interrupt enable |
BTIE | Basic timer interrupt enable |