SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | During program execution(1)
(AVCC = DVCC1/2 = VCC) |
1.8 | 3.6 | V | ||
During flash memory programming (FG461x)
(AVCC = DVCC1/2 = VCC)(1) |
2.7 | 3.6 | |||||
During program execution, SVS enabled and PORON = 1(1)
(AVCC = DVCC1/2 = VCC)(2) |
2 | 3.6 | |||||
VSS | Supply voltage (AVSS = DVSS1/2 = VSS) | 0 | 0 | V | |||
TA | Operating free-air temperature range | –40 | 85 | °C | |||
f(LFXT1) | Crystal frequency(3) | LF selected, XTS_FLL = 0(3) | Watch crystal | 32.768 | kHz | ||
XT1 selected, XTS_FLL = 1 | Ceramic resonator | 450 | 8000 | ||||
XT1 selected, XTS_FLL = 1 | Crystal | 1000 | 8000 | ||||
f(XT2) | Crystal frequency | Ceramic resonator | 450 | 8000 | kHz | ||
Crystal | 1000 | 8000 | |||||
f(System) | Processor frequency (signal MCLK) | VCC = 1.8 V | DC | 3 | MHz | ||
VCC = 2.0 V | DC | 4.6 | |||||
VCC = 3.6 V | DC | 8 |