SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
TCSensor | Sensor temperature coefficient | See (1) | 1.18 | 1.32 | 1.46 | mV/K | |
VOffset,Sensor | Sensor offset voltage | See (1) | –100 | 100 | mV | ||
VSensor | Sensor output voltage(2) | Temperature sensor voltage at TA = 85°C | 3 V | 435 | 475 | 515 | mV |
Temperature sensor voltage at TA = 25°C | 355 | 395 | 435 | ||||
Temperature sensor voltage at TA = 0°C(1) | 320 | 360 | 400 | ||||
VCC,Sense | VCC divider at input 5 | fSD16 = 32 kHz, SD16OSRx = 256, SD16REFON = 1 | 0.08 | 1/11 | 0.1 | V |