JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Table 7-2 describes the signals for all device variants and package options.
FUNCTION | SIGNAL NAME | PIN NO. | PIN TYPE(1) | DESCRIPTION | |
---|---|---|---|---|---|
PZ | ZCA, ZQW | ||||
ADC | A0 | 97 | B4 | I | ADC analog single ended input A0 |
A1 | 98 | B3 | I | ADC analog single ended input A1 | |
A2 | 99 | A2 | I | ADC analog single ended input A2 | |
A3 | 100 | D5 | I | ADC analog single ended input A3 | |
A4 | 10 | E4 | I | ADC analog single ended input A4 | |
A5 | 11 | E2 | I | ADC analog single ended input A5 | |
AD0+ | 1 | A1 | I | ADC positive analog differential input AD0+ | |
AD0- | 2 | B2 | I | ADC negative analog differential input AD0- | |
AD1+ | 3 | B1 | I | ADC positive analog differential input AD1+ | |
AD1- | 4 | C3 | I | ADC negative analog differential input AD1- | |
AD2+ | 5 | C2 | I | ADC positive analog differential input AD2+ | |
AD2- | 6 | C1 | I | ADC negative analog differential input AD2- | |
AD3+ | 7 | D4 | I | ADC positive analog differential input AD3+ | |
AD3- | 8 | D2 | I | ADC negative analog differential input AD3- | |
VeREF+ | 9 | D1 | I | Input for an external reference voltage to the ADC and DAC | |
BSL | BSLRX | 36 | J6 | I | BSL receive input |
BSLTX | 35 | M5 | O | BSL transmit output | |
Backup | VBAK | 86 | A7 | I/O | Capacitor for backup subsystem. Do not load this pin externally. For capacitor values, see CBAK in Section 8.3. |
VBAT | 87 | D8 | P | Backup or secondary supply voltage. If backup voltage is not supplied, connect to DVCC externally. | |
Charge Pump | CPCAP | 17 | G4 | I/O | Capacitor for op amp and CTSD16 rail-to-rail charge pump |
Clock | ACLK | 34 | L5 | O | ACLK output (divided by 1, 2, 4, 8, 16, or 32) |
RTCCLK | 88 | D7 | O | RTCCLK output | |
SMCLK | 46 | J8 | O | SMCLK output | |
XIN | 15 | G1 | I | Input terminal for crystal oscillator XT1 | |
XOUT | 14 | F1 | O | Output terminal of crystal oscillator XT1 | |
XT2IN | 84 | B8 | I | Input terminal for crystal oscillator XT2 | |
XT2OUT | 85 | B7 | O | Output terminal of crystal oscillator XT2 | |
Comparator | CB0 | 97 | B4 | I | Comparator_B input CB0 |
CB1 | 98 | B3 | I | Comparator_B input CB1 | |
CB2 | 99 | A2 | I | Comparator_B input CB2 | |
CB3 | 100 | D5 | I | Comparator_B input CB3 | |
CB4 | 1 | A1 | I | Comparator_B input CB4 | |
CB5 | 2 | B2 | I | Comparator_B input CB5 | |
CB6 | 3 | B1 | I | Comparator_B input CB6 | |
CB7 | 4 | C3 | I | Comparator_B input CB7 | |
CB8 | 5 | C2 | I | Comparator_B input CB8 | |
CB9 | 6 | C1 | I | Comparator_B input CB9 | |
CB10 | 7 | D4 | I | Comparator_B input CB10 | |
CB11 | 8 | D2 | I | Comparator_B input CB11 | |
CBOUT | 42 | L7 | O | Comparator_B output | |
DAC | DAC0 | 10 18 |
E4 H2 |
O | DAC output channel 0 |
DAC1 | 11 19 |
E2 J1 |
O | DAC output channel 1 | |
DMA | DMAE0 | 88 | D7 | I | DMA external trigger input |
Debug | SBWTCK | 91 | B6 | I | Spy-Bi-Wire input clock |
TCK | 95 | D6 | I | Test clock | |
TCLK | 93 | A4 | I | Test clock input | |
TDI | 93 | A4 | I | Test data input | |
TDO | 92 | B5 | O | Test data output | |
TEST | 91 | B6 | I | Test mode pin; selects digital I/O on JTAG pins | |
TMS | 94 | E7 | I | Test mode select | |
SBWTDIO | 96 | A3 | I/O | Spy-Bi-Wire data input/output | |
GPIO | P1.0 | 34 | L5 | I/O | General-purpose digital I/O with port interrupt |
P1.1 | 35 | M5 | I/O | General-purpose digital I/O with port interrupt | |
P1.2 | 36 | J6 | I/O | General-purpose digital I/O with port interrupt | |
P1.3 | 37 | H6 | I/O | General-purpose digital I/O with port interrupt | |
P1.4 | 38 | M6 | I/O | General-purpose digital I/O with port interrupt | |
P1.5 | 39 | L6 | I/O | General-purpose digital I/O with port interrupt | |
P1.6 | 40 | J7 | I/O | General-purpose digital I/O with port interrupt | |
P1.7 | 41 | M7 | I/O | General-purpose digital I/O with port interrupt | |
P2.0 | 18 | H2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.1 | 19 | J1 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.2 | 20 | H4 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.3 | 21 | J2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.4 | 22 | K1 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.5 | 23 | K2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.6 | 24 | L2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P2.7 | 25 | L3 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function | |
P3.0 | 42 | L7 | I/O | General-purpose digital I/O with port interrupt | |
P3.1 | 43 | H7 | I/O | General-purpose digital I/O with port interrupt | |
P3.2 | 44 | M8 | I/O | General-purpose digital I/O with port interrupt | |
P3.3 | 45 | L8 | I/O | General-purpose digital I/O with port interrupt | |
P3.4 | 46 | J8 | I/O | General-purpose digital I/O with port interrupt | |
P3.5 | 47 | M9 | I/O | General-purpose digital I/O with port interrupt | |
P3.6 | 48 | L9 | I/O | General-purpose digital I/O with port interrupt | |
P3.7 | 49 | M10 | I/O | General-purpose digital I/O with port interrupt | |
GPIO | P4.0 | 50 | J9 | I/O | General-purpose digital I/O with port interrupt |
P4.1 | 51 | M11 | I/O | General-purpose digital I/O with port interrupt | |
P4.2 | 52 | L10 | I/O | General-purpose digital I/O with port interrupt | |
P4.3 | 53 | M12 | I/O | General-purpose digital I/O with port interrupt | |
P4.4 | 54 | L12 | I/O | General-purpose digital I/O with port interrupt | |
P4.5 | 55 | L11 | I/O | General-purpose digital I/O with port interrupt | |
P4.6 | 56 | K11 | I/O | General-purpose digital I/O with port interrupt | |
P4.7 | 57 | K12 | I/O | General-purpose digital I/O with port interrupt | |
P5.0 | 9 | D1 | I/O | General-purpose digital I/O | |
P5.1 | 10 | E4 | I/O | General-purpose digital I/O | |
P5.3 | 31 | L4 | I/O | General-purpose digital I/O | |
P5.4 | 32 | M4 | I/O | General-purpose digital I/O | |
P5.5 | 33 | J5 | I/O | General-purpose digital I/O | |
P5.6 | 11 | E2 | I/O | General-purpose digital I/O | |
P5.7 | 88 | D7 | I/O | General-purpose digital I/O | |
P6.0 | 97 | B4 | I/O | General-purpose digital I/O | |
P6.1 | 98 | B3 | I/O | General-purpose digital I/O | |
P6.2 | 99 | A2 | I/O | General-purpose digital I/O | |
P6.3 | 100 | D5 | I/O | General-purpose digital I/O | |
P6.4 | 1 | A1 | I/O | General-purpose digital I/O | |
P6.5 | 2 | B2 | I/O | General-purpose digital I/O | |
P6.6 | 3 | B1 | I/O | General-purpose digital I/O | |
P6.7 | 4 | C3 | I/O | General-purpose digital I/O | |
P7.2 | 84 | B8 | I/O | General-purpose digital I/O | |
P7.3 | 85 | B7 | I/O | General-purpose digital I/O | |
P7.4 | 5 | C2 | I/O | General-purpose digital I/O | |
P7.5 | 6 | C1 | I/O | General-purpose digital I/O | |
P7.6 | 7 | D4 | I/O | General-purpose digital I/O | |
P7.7 | 8 | D2 | I/O | General-purpose digital I/O | |
P8.0 | 58 | J11 | I/O | General-purpose digital I/O | |
P8.1 | 59 | J12 | I/O | General-purpose digital I/O | |
P8.2 | 60 | H11 | I/O | General-purpose digital I/O | |
P8.3 | 61 | H12 | I/O | General-purpose digital I/O | |
P8.4 | 62 | G11 | I/O | General-purpose digital I/O | |
P8.5 | 65 | F11 | I/O | General-purpose digital I/O | |
P8.6 | 66 | G9 | I/O | General-purpose digital I/O | |
P8.7 | 67 | E12 | I/O | General-purpose digital I/O | |
GPIO | P9.0 | 68 | E11 | I/O | General-purpose digital I/O |
P9.1 | 69 | F9 | I/O | General-purpose digital I/O | |
P9.2 | 70 | D12 | I/O | General-purpose digital I/O | |
P9.3 | 71 | D11 | I/O | General-purpose digital I/O | |
P9.4 | 72 | E9 | I/O | General-purpose digital I/O | |
P9.5 | 73 | C12 | I/O | General-purpose digital I/O | |
P9.6 | 74 | C11 | I/O | General-purpose digital I/O | |
P9.7 | 75 | D9 | I/O | General-purpose digital I/O | |
PJ.0 | 92 | B5 | I/O | General-purpose digital I/O | |
PJ.1 | 93 | A4 | I/O | General-purpose digital I/O | |
PJ.2 | 94 | E7 | I/O | General-purpose digital I/O | |
PJ.3 | 95 | D6 | I/O | General-purpose digital I/O | |
PU.0 | 77 | A12 | I/O | General-purpose digital I/O - controlled by USB control register (FG662x devices) or PU control register | |
PU.1 | 79 | A11 | I/O | General-purpose digital I/O - controlled by USB control register (FG662x devices) or PU control register | |
Ground Switch | G0SW0 | 3 | B1 | I | Analog switch to AVSS. Internally connected to ADC positive analog differential input AD1+. |
G0SW1 | 4 | C3 | I | Analog switch to AVSS. Internally connected to ADC negative analog differential input AD1-. | |
G1SW0 | 7 | D4 | I | Analog switch to AVSS. Internally connected to ADC positive analog differential input AD3+. | |
G1SW1 | 8 | D2 | I | Analog switch to AVSS. Internally connected to ADC negative analog differential input AD3-. | |
I2C | UCB1SCL | 66 | G9 | I/O | USCI_B1 I2C clock |
UCB1SDA | 65 | F11 | I/O | USCI_B1 I2C data | |
LCD | COM0 | 30 | J4 | O | LCD common output COM0 for LCD backplane |
COM1 | 31 | L4 | O | LCD common output COM1 for LCD backplane | |
COM2 | 32 | M4 | O | LCD common output COM2 for LCD backplane | |
COM3 | 33 | J5 | I/O | LCD common output COM3 for LCD backplane | |
LCDCAP | 29 | M3 | I/O | LCD capacitor connection CAUTION: LCDCAP/R33 must be connected to DVSS if not used. |
|
LCDREF | 24 | L2 | I | External reference voltage input for regulated LCD voltage | |
R03 | 22 | K1 | I/O | Input/output port of lowest analog LCD voltage (V5) | |
R13 | 24 | L2 | I/O | Input/output port of third most positive analog LCD voltage (V3 or V4) | |
R23 | 25 | L3 | I/O | Input/output port of second most positive analog LCD voltage (V2) | |
R33 | 29 | M3 | I/O | Input/output port of most positive analog LCD voltage (V1) CAUTION: LCDCAP/R33 must be connected to DVSS if not used. |
|
S0 | 75 | D9 | O | LCD segment output S0 | |
S1 | 74 | C11 | O | LCD segment output S1 | |
S2 | 73 | C12 | O | LCD segment output S2 | |
S3 | 72 | E9 | O | LCD segment output S3 | |
S4 | 71 | D11 | O | LCD segment output S4 | |
S5 | 70 | D12 | O | LCD segment output S5 | |
S6 | 69 | F9 | O | LCD segment output S6 | |
LCD | S7 | 68 | E11 | O | LCD segment output S7 |
S8 | 67 | E12 | O | LCD segment output S8 | |
S9 | 66 | G9 | O | LCD segment output S9 | |
S10 | 65 | F11 | O | LCD segment output S10 | |
S11 | 62 | G11 | O | LCD segment output S11 | |
S12 | 61 | H12 | O | LCD segment output S12 | |
S13 | 60 | H11 | O | LCD segment output S13 | |
S14 | 59 | J12 | O | LCD segment output S14 | |
S15 | 58 | J11 | O | LCD segment output S15 | |
S16 | 57 | K12 | O | LCD segment output S16 | |
S17 | 56 | K11 | O | LCD segment output S17 | |
S18 | 55 | L11 | O | LCD segment output S18 | |
S19 | 54 | L12 | O | LCD segment output S19 | |
S20 | 53 | M12 | O | LCD segment output S20 | |
S21 | 52 | L10 | O | LCD segment output S21 | |
S22 | 51 | M11 | O | LCD segment output S22 | |
S23 | 50 | J9 | O | LCD segment output S23 | |
S24 | 49 | M10 | O | LCD segment output S24 | |
S25 | 48 | L9 | O | LCD segment output S25 | |
S26 | 47 | M9 | O | LCD segment output S26 | |
S27 | 46 | J8 | O | LCD segment output S27 | |
S28 | 45 | L8 | O | LCD segment output S28 | |
S29 | 44 | M8 | O | LCD segment output S29 | |
S30 | 43 | H7 | O | LCD segment output S30 | |
S31 | 42 | L7 | O | LCD segment output S31 | |
S32 | 41 | M7 | O | LCD segment output S32 | |
S33 | 40 | J7 | O | LCD segment output S33 | |
S34 | 39 | L6 | O | LCD segment output S34 | |
S35 | 38 | M6 | O | LCD segment output S35 | |
S36 | 37 | H6 | O | LCD segment output S36 | |
S37 | 36 | J6 | O | LCD segment output S37 | |
S38 | 35 | M5 | O | LCD segment output S38 | |
S39 | 34 | L5 | O | LCD segment output S39 | |
S40 | 33 | J5 | O | LCD segment output S40 | |
S41 | 32 | M4 | O | LCD segment output S41 | |
S42 | 31 | L4 | O | LCD segment output S42 | |
Mappable | P2MAP0 | 18 | H2 | I/O | Default mapping: USCI_B0 SPI slave transmit enable; USCI_A0 clock input/output Mapping Options: See Table 9-8 |
P2MAP1 | 19 | J1 | I/O | Default mapping: USCI_B0 SPI slave in/master out; USCI_B0 I2C data Mapping Options: See Table 9-8 |
|
P2MAP2 | 20 | H4 | I/O | Default mapping: USCI_B0 SPI slave out/master in; USCI_B0 I2C clock Mapping Options: See Table 9-8 |
|
P2MAP3 | 21 | J2 | I/O | Default mapping: USCI_B0 clock input/output; USCI_A0 SPI slave transmit enable Mapping Options: See Table 9-8 |
|
P2MAP4 | 22 | K1 | I/O | Default mapping: USCI_A0 UART transmit data; USCI_A0 SPI slave in/master out Mapping Options: See Table 9-8 |
|
P2MAP5 | 23 | K2 | I/O | Default mapping: USCI_A0 UART receive data; USCI_A0 slave out/master in Mapping Options: See Table 9-8 |
|
P2MAP6 | 24 | L2 | I/O | Default mapping: no secondary function Mapping Options: See Table 9-8 |
|
P2MAP7 | 25 | L3 | I/O | Default mapping: no secondary function Mapping Options: See Table 9-8 |
|
Noise Reduction | NR | 12 | E1 | I | Noise reduction. Connect pin to analog ground. |
Op Amp | OA1IN0 | 6 | C1 | I | OA1 negative input internally connected to ADC negative analog differential input AD2- |
OA0IN0 | 2 | B2 | I | OA0 negative input internally connected to ADC negative analog differential input AD0- | |
OA0IP0 | 99 | A2 | I | OA0 positive input internally connected to ADC analog input A2 | |
OA0O | 1 | A1 | O | OA0 output internally connected to ADC positive analog differential input AD0+ | |
OA1IP0 | 100 | D5 | I | OA1 positive input internally connected to ADC analog input A3 | |
OA1O | 5 | C2 | O | OA1 output internally connected to ADC positive analog differential input AD2+ | |
Power | AVSS1 | 13 | F2 | P | Analog ground supply |
AVSS2 | 83 | A8 | P | Analog ground supply | |
AVCC | 16 | H1, G2 | P | Analog power supply | |
DVCC1 | 26 | L1 | P | Digital power supply | |
DVCC2 | 64 | F12 | P | Digital power supply | |
DVCC3 | 89 | A6 | P | Digital power supply | |
DVSS1 | 27 | M1 | P | Digital ground supply | |
DVSS2 | 63 | G12 | P | Digital ground supply | |
DVSS3 | 90 | A5 | P | Digital ground supply | |
LDOI | 80 | A10 | I | LDO input (not available on FG662x devices) | |
LDOO | 81 | A9 | O | LDO output (not available on FG662x devices) | |
VCORE(2) | 28 | M2 | O | Regulated core power supply (internal use only, no external current loading) | |
REF | VREFBG | 9 | D1 | O | Output of reference voltage to the ADC and DAC |
Reserved | NC | 78 82 |
B10 B9 |
I/O | Not connected (not available on FG662x devices) |
Reserved | – | E5, E6, E8, F4, F5, F8, G5, G8, H5, H8, H9 | – | Reserved. Internally connected to DVSS. TI recommends external connection to ground (DVSS). | |
SPI | UCA1CLK | 59 | J12 | I/O | USCI_A1 clock input/output |
UCA1SIMO | 60 | H11 | I/O | USCI_A1 SPI slave in/master out | |
UCA1SOMI | 61 | H12 | I/O | USCI_A1 SPI slave out/master in | |
UCA1STE | 62 | G11 | I/O | USCI_A1 SPI slave transmit enable | |
UCB1CLK | 62 | G11 | I/O | USCI_B1 clock input/output | |
UCB1SIMO | 65 | F11 | I/O | USCI_B1 SPI slave in/master out | |
UCB1SOMI | 66 | G9 | I/O | USCI_B1 SPI slave out/master in | |
UCB1STE | 59 | J12 | I/O | USCI_B1 SPI slave transmit enable | |
System | NMI | 96 | A3 | I | Nonmaskable interrupt input |
RST | 96 | A3 | I/O | Reset input (active low)(3) | |
SVMOUT | 57 | K12 | O | SVM output | |
Timer_A | TA0.0 | 35 | M5 | I/O | Timer TA0 CCR0 capture: CCI0A input, compare: Out0 output |
TA0.1 | 36 | J6 | I/O | Timer TA0 CCR1 capture: CCI1A input, compare: Out1 output | |
40 | J7 | I/O | Timer TA0 CCR1 capture: CCI1B input, compare: Out1 output | ||
TA0.2 | 37 | H6 | I/O | Timer TA0 CCR2 capture: CCI2A input, compare: Out2 output | |
41 | M7 | I/O | Timer TA0 CCR2 capture: CCI2B input, compare: Out2 output | ||
TA0.3 | 38 | M6 | I/O | Timer TA0 CCR3 capture: CCI3A input compare: Out3 output | |
TA0.4 | 39 | L6 | I/O | Timer TA0 CCR4 capture: CCI4A input, compare: Out4 output | |
TA0CLK | 34 | L5 | I | Timer TA0 clock signal TACLK input | |
TA1.0 | 43 | H7 | I/O | Timer TA1 capture CCR0: CCI0A input, compare: Out0 output | |
TA1.1 | 44 | M8 | I/O | Timer TA1 capture CCR1: CCI1A input, compare: Out1 output | |
TA1.2 | 45 | L8 | I/O | Timer TA1 capture CCR2: CCI2A input, compare: Out2 output | |
TA1CLK | 42 | L7 | I | Timer TA1 clock input | |
TA2.0 | 47 | M9 | I/O | Timer TA2 capture CCR0: CCI0A input, compare: Out0 output | |
TA2.1 | 48 | L9 | I/O | Timer TA2 capture CCR1: CCI1A input, compare: Out1 output | |
TA2.2 | 49 | M10 | I/O | Timer TA2 capture CCR2: CCI2A input, compare: Out2 output | |
TA2CLK | 46 | J8 | I | Timer TA2 clock input | |
Timer_B | TB0.0 | 50 | J9 | I/O | Timer TB0 capture CCR0: CCI0A input, compare: Out0 output |
TB0.1 | 51 | M11 | I/O | Timer TB0 capture CCR1: CCI1A input, compare: Out1 output | |
TB0.2 | 52 | L10 | I/O | Timer TB0 capture CCR2: CCI2A input, compare: Out2 output | |
TB0.3 | 53 | M12 | I/O | Timer TB0 capture CCR3: CCI3A input, compare: Out3 output | |
TB0.4 | 54 | L12 | I/O | Timer TB0 capture CCR4: CCI4A input, compare: Out4 output | |
TB0.5 | 55 | L11 | I/O | Timer TB0 capture CCR5: CCI5A input, compare: Out5 output | |
TB0.6 | 56 | K11 | I/O | Timer TB0 capture CCR6: CCI6A input, compare: Out6 output | |
TB0CLK | 58 | J11 | I | Timer TB0 clock input | |
TB0OUTH | 57 | K12 | I | Timer TB0: switch all PWM outputs to high impedance | |
UART | UCA1CLK | 59 | J12 | I/O | USCI_A1 clock input/output |
UCA1RXD | 61 | H12 | I | USCI_A1 UART receive data | |
UCA1TXD | 60 | H11 | O | USCI_A1 UART transmit data | |
USB (FG662x only) | DM | 79 | A11 | I/O | USB data terminal DM (not available on FG6426 and FG6425 devices) |
DP | 77 | A12 | I/O | USB data terminal DP (not available on FG6426 and FG6425 devices) | |
PUR | 78 | B10 | I/O | USB pullup resistor pin (open drain). The voltage level at the PUR pin is used to invoke the default USB BSL.
Recommended 1-MΩ resistor to ground. See Section 9.6 for more information. Not available on FG6426 and FG6425 devices. |
|
V18 | 82 | B9 | O | USB regulated power (internal use only, no external current loading) (not available on FG6426 and FG6425 devices) | |
VBUS | 80 | A10 | I | USB LDO input (connect to USB power source) (not available on FG6426 and FG6425 devices) | |
VSSU | 76 | B11 B12 |
P | USB PHY ground supply | |
VUSB | 81 | A9 | O | USB LDO output (not available on FG6426 and FG6425 devices) |