JAJSG12E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fMODCLK | MODCLK frequency | 3 V | 3.8 | 4.8 | 5.8 | MHz |
fMODCLK/dT | MODCLK frequency temperature drift | 3 V | 0.102 | %/℃ | ||
fMODCLK/dVCC | MODCLK frequency supply voltage drift | 1.8 V to 3.6 V | 1.02 | %/V | ||
fMODCLK,DC | Duty cycle | 3 V | 40% | 50% | 60% |